SERVICE SOLUTIONS
FOR MACHINES AND SYSTEMS

Comprehensive support for the CE process 

WHY THE CE PROCESS?

To be able to offer a machine on the European market, it has to comply with certain standards and directives.
The documentation required for the CE conformity guarantees legal certainty and can be created with the highest possible degree of productivity.

Need support? We are happy to provide detailed advice.

Want to develop this expertise yourself? Then we recommend our Certified Safety Expert (CES) or Certified Electrical Safety Expert (CESE) training programs.

CE Symbol

NEED MORE DETAILED INFORMATION ABOUT THE INDIVIDUAL STEPS?

SELECT THE SERVICE YOU WANT FROM THE DROPDOWN MENU BELOW!
↓ ↓ ↓

SELECT SERVICE:


RESEARCH

Recording of all relevant standards and directives for the machine type and safety functions.

First, we obtain an overview of all relevant standards and directives for your machine type and its safety functions - on site, at your machine.



We advise and support you in correctly assessing whether your machine conforms to the directives.

 

Want to improve your knowledge? Then attend our seminars on the Machinery Directive, the CE declaration of conformity and liability issues or the fundamental principles of functional safety.

OUR CONSULTING SERVICES


THEMED COURSES

29.10.20241 dayFundamentals of functional safetyBambergDE
Request1 dayMachinery directive, CE declaration of conformity and liability issuesEN


RISK ASSESSMENT

Identifying and assessing hazards in accordance with EN ISO 12100.

A detailed risk assessment on your machine is essential to developing the safety concept. It forms the basis for the hardware selection and ensures integration in compliance with the standards.

The risk assessment is based on EN ISO 12100 and is included as a document in the CE declaration of conformity.

We assist you with the risk assessment and advise you on site.

Want to build your own know-how on this subject? Then attend our seminars on the fundamental principles of functional safety or on the retrofit of old machines.

OUR CONSULTING SERVICES


THEMED COURSES 

29.10.20241 dayFundamentals of functional safetyBambergDE

SAFETY CONCEPT 

Development of the safety concept on the basis of the risk assessment in accordance with EN ISO 13849-1 for hazard points.

We use the risk assessment to prepare for you a detailed safety concept in accordance with EN ISO 13849-1 for hazard points. At the same time, we determine the performance level required for the technical safeguards and make recommendations for possible risk reduction measures on this basis – maintaining productivity all the while.

If you would like to improve your knowledge in this area, attend our seminars on CESE or CSE and become a TÜV certified functional safety expert!

OUR CONSULTING SERVICES


THEMED COURSES

16.09.20245 daysCertified Safety EngineerBambergDE
15.10.20243 daysCertified Electrical Safety EngineerBambergDE
05.11.20243 daysCertified Electrical Safety EngineerOnlineDE


Safety Engineering

Design of technical safeguards on the basis of the developed safety concept and the risk assessment.

We use the risk assessment and the developed safety concept to select technical safeguards for risk reduction and create for you safety-relevant software in line with requirements using samos® PLAN 6.

We also offer seminars on the calculation of complex safety functions and on the design of safety functions and calculation using SISTEMA.
 

OUR CONSULTING SERVICES


THEMED COURSES

04.07.20241 dayDesign and validation of safety functions and calculation with SISTEMAOnlineEN
19.11.20241 dayDesign and validation of safety functions and calculation with SISTEMAOnlineDE
Request1 dayCalculation of complex safety functionsEN


VERIFICATION  

Verification of technical safeguards by our experts in compliance with the required performance level.

Our experts verify the technical safeguards in compliance with the required performance level. In doing so, we ensure proper implementation.



In addition to personal support, we also offer various seminars on this subject. You will learn how to validate safety software, calculate complex safety functions using SISTEMA or familiarize yourself with the fundamental principles of functional safety.
 

OUR CONSULTING SERVICES


THEMED COURSES

29.10.20241 dayFundamentals of functional safetyBambergDE
Request1 dayInspection of optoelectronic protective devicesEN
Request1 dayValidation of safety software in machinery and plant engineeringEN


VALIDATION 

Validation of the technical protective equipment on the machine.

The technical protective equipment is validated on your machine directly. In the process, we check whether the safety-related protective equipment is operating in accordance with EN ISO 13849. The specifications of the safety requirements for the machine must also be fulfilled.

If you want to improve your knowledge of this subject, then attend our seminars on the validation of safety user software or on the inspection of optoelectronic protective devices.

OUR CONSULTING SERVICES

THEMED COURSES

29.10.20241 dayFundamentals of functional safetyBambergDE
Request1 dayValidation of safety software in machinery and plant engineeringEN
Request1 dayInspection of optoelectronic protective devicesEN


DOCUMENTATION OF THE 
CE-PROCESS

CE Declaration of Conformity issued for each machine.

We then check that the documentation is complete. The standards and directives taken into consideration are also checked. We then provide you with information for optimization.

You are also welcome to attend our seminars on the Machinery Directive, CE conformity and liability issues, or learn more about converting old machines.
 

OUR CONSULTING SERVICES


THEMED COURSES

04.07.20241 dayDesign and validation of safety functions and calculation with SISTEMAOnlineEN
19.11.20241 dayDesign and validation of safety functions and calculation with SISTEMAOnlineDE
29.10.20241 dayFundamentals of functional safetyBambergDE
Request1 dayValidation of safety software in machinery and plant engineeringEN
Request1 dayCalculation of complex safety functionsEN


EVALUATION AND FINAL REPORT 

Evaluation of technical safeguards and documentation in the final report.

At the final evaluation, we provide you with detailed feedback on the documentation and on the correct implementation of the safety-related safeguards.
 

OUR CONSULTING SERVICES


INSPECTION / PERIODIC TESTING

Inspection of the technical safeguards on the machine.

The first inspection is performed when your machine is commissioned. In order to guarantee safety going forward, we carry out periodic inspections during machine operation – the so-called overrun traverse measurement.

Please also visit our seminars on retrofitting and inspecting OPDs.
 

OUR CONSULTING SERVICES


THEMED COURSES

Request1 dayInspection of optoelectronic protective devicesEN

ALL SERVICES AND CONSULTATIONS AT A GLANCE

NumberNameDescription

General services for manufacturers and operators

1.Machine safety consultation day on-siteOur experts visit your site and provide advice on optimizing the safety of your machines and facilities to ensure safe and reliable production.
2.Risk assessment of machinery according to DIN EN ISO 12100Conducting a risk assessment according to DIN EN ISO 12100 provides an overview of the risks of your machines and enables targeted measures to be taken to reduce these risks.
3.Preparation of the safety concept according to EN ISO 13849-1Our creation of an individual safety concept ensures the operational safety of your machines and meets the requirements of EN ISO 13849-1.
4.Creation of safety-related software (SRASW) for SamosProOur tailor-made software for your samos® PRO safety controls ensures the safety of your machines and enables smooth operation.
5.Validation of the safety functions according to EN ISO 13849-2Our validation of the safety functions of your machines according to EN ISO 13849-2 ensures that the technical safety measures defined in your safety concept are tested for effectiveness.
6.Verification of safety functions according to DIN EN ISO 13849-1Our verification of your safety concept according to EN ISO 13849-1 ensures that your safety measures meet applicable requirements and your production is safe.
7.Check the safety-related commissioning of machinesWe inspect your machines for technical safety suitability before commissioning and ensure that they meet applicable safety standards and ensure safe operation.
8.Checking the operating instructions for CE conformityWe check the operating instructions of your machines for CE conformity and ensure that they contain all required safety information.
9.CE documentation according to the machinery directiveWe create the required CE documentation for you to prove compliance with legal requirements.

Services especially for operators

1.Machine safety inspection and overrun measurementRegular inspections and follow-up measurements ensure that your machines can continue to be operated safely and reliably.
2.CE conformity assessment according to machinery directivesOur check of the CE conformity of your machines provides the certainty that they meet requirements and your production is legally secure.
3.Effects of substantial modifications to machinery for CE markingWe regularly check your machines for significant changes to ensure that they continue to meet applicable safety standards and do not affect your operational processes.
4.Testing of safety devices and equipment on machineryOur inspection of the safety devices on your machines ensures their functionality and compliance with legal requirements.
5.Hazard and risk analysis of machinery for operatorsOur comprehensive risk assessment provides valuable recommendations for improving the safety of your machines and reducing the risk of accidents.

YOU HAVE QUESTIONS?
CONTACT US WITH YOUR REQUEST!

You are almost there!
Please fill out the form so that we can process your request.
* Mandatory field
You can find more information on the processing of your personal data at www.wieland-electric.com/en/data-privacy-statement/.

FAQ

What does a CE-marking mean?

Machines with a CE marking comply with the requirements of the European Union directives. This marking is a prerequisite for the sale and operation of machines, which is why this regulation applies in all EU countries.

 

According to Article 114 of the EU treaties, the manufacturers of the products mentioned in the following directives are affected:

 

  • Machinery Directive 2006/42/EC
  • Low Voltage Directive 2014/35/EC
  • ATEX Directive 2014/34/EC
  • EMC Directive 2014/30/EC
  • Pressure Equipment Directive 97/23/EC
  • Simple Pressure Vessels Directive 2009/105/EC
  • Product Safety Directive 2001/95/EC

... and, according to Article 153, the operators with regard to the aspects of the

 

  • Occupational Health and Safety Framework Directive 89/391/EEC
  • Work Equipment Directive 89/655/EEC
  • ATEX Operating Directive 1999/92/EC
How does CE marking help to ensure safe machines?

In addition to protection targets for machinery, the EU Machinery Directive also defines areas of application and assessment procedures. Harmonized standards help with implementation.

Suitable standards exist, among other things, for

  • the risk assessment procedure (assessment, mitigation, evaluation),
  • the evaluation of safety functions and
  • the implementation of safety requirements.
How do I get a CE-mark?

The prerequisite for CE marking is a manufacturer's declaration of conformity. This officially confirms that the product (in our case the machine) complies with the requirements of all EU directives applicable to the product. The declaration of conformity must be documented in detail by the manufacturer. In the case of the Machinery Directive, this includes the risk assessment, the technical documentation and the operating instructions for the machine.

Who is liable if problems arise after a machine has been placed on the market?

In Germany, the Product Safety Act (ProdSG) applies. According to this law, the "person placing the product on the market" is liable. According to § 2 ProdSG, persons or companies who make a product or machine available on the market for the first time are those who place it on the market. Operators can also become manufacturers if they substantially modify machines, assemble systems or complete machines. Anyone who imports machines from outside the EU is also responsible for conformity with the directive and is liable accordingly.

Which areas does the Machinery Directive cover?

Basically, the EU Directive 2006/42/EC applies to

  • Machinery
  • Replaceable equipment
  • Safety components
  • Load handling attachments
  • Chains, ropes and belts
  • Removable cardan shafts
  • Incomplete machines
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
BackSupportServiceTrainingSoftware & AppsInfoportalDownloads
Company
BackCompanyAbout usPurchasing & QualityNewsCareerCredentials