FLAT CABLE SYSTEM

Flat Cable gesis® NRG

The gesis® NRG flat cable system combines all the advantages of a modern electrical installation

THE FLEXIBLE BUS-BAR

gesis® NRG enables outputs to be installed and removed easily without cutting and stripping the cable, and it allows for flexible, simple, and space-saving routing. gesis® NRG thereby simplifies installation and planning, and enables not only pure energy distribution but also the combined distribution of energy and data (KNX, SMI, DALI, etc.) inside buildings. In gesis® NRG, Wieland Electric offers a TOP solution for structured and fast electrical installation.

Gesis NRG Video

QUICK, EASY and FLEXIBle

Robust and practical

  • Small number of different components
  • Adapters and feeds compact and robust
  • Easy and quick installation
  • Contact to the flat cable by means of IDC (no baring and stripping necessary)
  • Meets all the requirements of fixed installations 

Resource-efficient

  • Quick planning and installation
  • Reduction in cable material (copper and plastics)
  • Short connection cables for end consumers
  • Energy savings due to three-phase cabling

Easy to combine, consistent in the system

The 10 mm² system output adapters 

  • can directly feed customized and property-specific system distributors which are used for protection and sub-distribution

The 2.5/4 mm² system output adapters

  • are all designed to be directly pluggable. After leaving the flat cable, it is possible to transition directly to GST18® in order to run the electrical installation to all the consumers

TECHNICAL DATA

 

Number of poles of output adapter3-pole / 5-pole / 5+2-pole
Rated current of the cable2,5/4 mm²: 20 A
Bus: 6 A / 3 A (depending on the bus)
10 mm²: 50 A  
Rated voltage2,5/4 mm²: 0,6 / 1 kV
Bus: 250 V / 50 V (depending on the bus)
10 mm²: 250 / 400 V
System components Flat cable, taps and feeds, accessories 
Flat cable systems5G2,5/4; 5G2,5/4+2X1,5; 5G10
Connection technologyInsulation-piercing clamp technology(no baring and stripping necessary)
Outer sheathPVC or halogen-free
Copper wireUncoated, fine-stranded

DOWNLOADS

gesis® NRG - Brochure

0663.1 | 15 MB

gesis® Indoor - Catalog

0670.1 | 60 MB

gesis® Cable assemblies - Brochure

0672.1 | 9 MB

HELLO LIGHT - Brochure

0429.1 | 5 MB

HELLO BUILDING - Brochure

0431.1 | 7 MB

smart Installation - Brochure

0408.1 | 3 MB

Tender Text gesis® NRG flat cable system

51 KB

configurate your individual solution with our GESIS® PLAN planning software

read more
contact

Do you need further product information?Please contact our experts

call: +49 951 9324 996

send request
callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
English
Solutions
BackSolutionsAll solutions at a glanceApplications with low protection classApplications with high protection class
Products
BackProductsElectrical InstallationConnection Technology
Support
BackSupportServiceSoftware & AppsInfoportalDownloads
News
BackNewsPublic RelationsFairs & Events
Contact
BackContactCallback ServiceCustomer ServiceTechnical SupportWieland in GeneralWieland International