INSTALLATION CONNECTORS 

GESIS® MINI

This installation connector system combines minimum dimensions with maximum flexibility.
gesis® MINI is ideal as a space-saving electrical installation system as well as for connections inside equipment or as an equipment connector – both outside and inside fixed installations

gesis® MINI

OUR Allrounder

A true allrounder:

  • Suitable for use as installation material in fixed installations.
  • Suitable as an equipment connector in accordance with the requirements of the fixed installation.
  • Suitable as secure connection material inside electrical equipment.

NEED A SHORT BREAK?

Pairs and product information in one.

START NOW!

TECHNICAL DATA

Number of poles2, 3, 4 and 5-pole
Available system components  Plug connectors, device connectors, distributors, intermediate couplings, cable assemblies
Rated current6 A / 10 A / 13 A / 16 A (depending on the coding)
Rated voltage50 V /
250 V /
250 V / 400 V (depending on the coding)
Locking mechanismSelf-locking, release using tool, universally integrated
Product standartsIEC 61535
UL/CSA under certain conditions (please consult us) (More detailed description and product assignment can be found in our Shop)
Protection ratingIP20 unplugged
IP40 plugged
Ambient temperature–5 °C to 40 °C
Construction Products RegulationShow list

WARNING

NO COMPATIBILITY BETWEEN CONNECTOR SYSTEMS FROM DIFFERENT MANUFACTURERS

Mixed connections between Wieland GST® connectors and connectors from other manufacturers can endanger the health and safety of people, animals and property. 

Mixed connections between Wieland GST® connectors and connectors from other manufacturers can lead to the loss of the presumption of conformity according to Section 4 of the 1st ProdSV (Low Voltage Directive). Connectors from other manufacturers may not be made available or offered on the market in combination with Wieland GST® connectors or with the statement "Compatible with Wieland GST® connectors".   

Explanation:

The Wieland gesis® CLASSIC installation connector system consists of GST® connectors, GST® device connectors, GST® distribution blocks and pre-assembled variants with different cable cross-sections and different connection techniques. All GST® products are certified in accordance with the harmonised standard EN IEC 61535 and are marketed by us for the establishment of a permanently pluggable connection in electrical installation systems. 

EN IEC 61535 is a product standard and only regulates the requirements for product design; as a product standard, EN IEC 61535 does not contain any specifications for the design of connectors; i.e. unlike design standards (e.g. for the manufacture of earth contact connectors), codings and mating face can be freely selected by the manufacturers and can also be further developed within an installation connector family. This design freedom means that mechanical pluggability alone does not establish compatibility between connectors from different manufacturers.     

Accordingly, the product standard EN IEC 61535 stipulates that only installation connectors from the same manufacturer should be used for installations, as this is the only way to ensure safe power transmission over a long period of time.

 

DOWNLOADS

gesis® Indoor - Catalog

0670.1 | 32 MB

FOCUS LIGHT - Brochure

0429.1 | 6 MB

HELLO BUILDING – Brochure

0431.1 | 10 MB

Tender Text gesis® MINI

139 KB

configurate your individual solution with our GESIS® PLAN planning software
read more
contact

Do you need further product information?

Please contact our experts.

call: +49 951 9324 996

send request
callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
Corporate - English
Industries
BackIndustriesAll IndustriesBuilding TechnologyLighting TechnologyMachine BuildingWind PowerHorticultureEV ChargingPREFAB
Products
BackProductsElectrical InstallationConnection TechnologySafety TechnologyIndustrial CommunicationElectronic + Interface
Support
BackSupportServiceTrainingSoftware & AppsInfoportalDownloads
Company
BackCompanyAbout usPurchasing & QualityNewsCareerCredentials