INSTALLATION CONNECTORS 

gesis® CLASSIC

This is the connector system for quick, easy, and safe installation. It meets all the requirements of modern energy distribution.

gesis® CLASSIC

FUTURE-PROOF ELECTRICAL INSTALLATION

Industrially prefabricated and durable components boast an impressive 70% time saving and 30% cost saving! The comprehensive GST18® product range enables simple, cost-effective, and future-proof electrical installation, from the distribution unit to the consumer. Property-specific system distributors for decentralized energy supply and building automation complete our installation system at the customer’s request. 

TECHNICAL DATA

 

Number of poles3, 4, 5 and 6-pole
Available system componentsPlug connectors, device connectors, distributors, intermediate couplings, cable assemblies
Rated current20 A
Rated voltage50 V / 250 V or 250 V / 400 V (depending on coding and number of poles)
Locking mechanismSelf-locking, release using tool
Product standardsIEC61535, IEC60320, UL1977, CSA Std. C 22.2 No. 182.3(More detailed descriptions and product assignments can be found in our eShop)
Protection ratingIP20 unplugged
IP40 plugged or covered with caps that can be ordered separately
Ambient temperature-5 °C to +40 °C
CodingsDifferent mechanical and color codings distinguish between the various applications and prevent mismating. White and black as well as gray / tomato red with the same mechanical coding.Pay attention to differing rated voltages!

DOWNLOADS

gesis® Indoor - Catalog

0670.1 | 60 MB

HELLO LIGHT - Brochure

0429.1 | 5 MB

HELLO BUILDING - Brochure

0431.1 | 7 MB

Tender Text gesis® CLASSIC

308 KB

configurate your individual solution with our GESIS® PLAN planning software

read more
contact

Do you need further product information?Please contact our experts.

call: +49 951 9324 996

send request
callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
English
Solutions
BackSolutionsAll solutions at a glanceApplications with low protection classApplications with high protection class
Products
BackProductsElectrical InstallationConnection Technology
Support
BackSupportServiceSoftware & AppsInfoportalDownloads
News
BackNewsPublic RelationsFairs & Events
Contact
BackContactCallback ServiceCustomer ServiceTechnical SupportWieland in GeneralWieland International