MINIATURE CONNECTOR

RST® MICRO

The RST® MICRO is optimized for the interface between voltage or current sources and LED modules. It is also the ideal solution for dimming or DMX applications. Thanks to its rated values, network applications are no problem either.

MINIMUM SIZE - MAXIMUM FLEXIBILITY

The 2-pole to 3-pole connector with a diameter of less than 15 mm is currently the smallest member of the RST® product family.
The connectors are mechanically coded, this means that only the male/female pairs that belong together can be inserted, and with the correct polarity.
The connectors are optionally available as barrier seal models, which prevents any spread of moisture through the cable system.  

RST Micro Video

TECHNICAL DATA

 

Rated voltage250/400 V
Rated current 8 A
Number of poles2-3
Protection ratingIP66/68 (3m; 2h)/69,
barrier seal optional
Certificates / approvalsVDE, (cULus, LR, DNV/GL, RINA, BV pending)

DOWNLOADS

MICRO CONNECTION - RST® MICRO - Brochure

0697.1 | 5 MB

RST® - Catalog

0690.1 | 83 MB

Electrical Installations Outdoors

0693.1 | 4 MB

Tender Text RST® MICRO 8 A

77 KB

configurate your individual solution  with our GESIS® PLAN planning softwareN

read more
CONTACT

Do you need further product information? 
Please contact our experts.

Call: +49 951 9324 996

SEND REQUEST
Callback service

Don’t be on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
English
Solutions
BackSolutionsApplications with low protection classApplications with high protection class
Products
BackProductsElectrical InstallationConnection Technology
Support
BackSupportServiceSoftware & AppsInfoportalDownloads
News
BackNewsPublic RelationsFairs & Events
Contacts
BackContactsCallback ServiceCustomer ServiceTechnical SupportWieland in GeneralWieland International