PLUGGABLE PCB TERMINALS 

Pluggable PCB Terminals wiecon®

Compact like a terminal, but pluggable.

Pluggable PCB terminals are used especially in building technology as well as in air conditioning systems. Their compact design offers the additional advantage of pluggability.

compact & pluggable

With pluggable PCB terminals, the device is easier to service during wiring and device replacement.

Products are also available as a snap-in version for wall-mounted housings. Their small size makes these connectors particularly suitable for integration in the housing area.

TECHNICAL DATA

 

Cable cross-sections 0,14 mm² to 4 mm²
For currents up to 12 A
For voltages up to 250 V
Spacings3,5 mm to 5,0 mm 
Can be arranged in a grid Yes
Can be coded  Yes

DOWNLOADS

wiecon® - PCB Terminals and Connectors - Catalog

0550.1 | 13 MB

AT A GLANCE - Brochure

0580.1 | 6 MB

COMPACT POWER - wiecon® 8142 ZP - Brochure

0552.1 | 2 MB

CONTACT

Do you need further product information? 
Please contact our experts.

Call: +49 951 9324 991

SEND REQUEST
Callback service

Don’t be on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
English
Solutions
BackSolutionsApplications with low protection classApplications with high protection class
Products
BackProductsElectrical InstallationConnection Technology
Support
BackSupportServiceSoftware & AppsInfoportalDownloads
News
BackNewsPublic RelationsFairs & Events
Contacts
BackContactsCallback ServiceCustomer ServiceTechnical SupportWieland in GeneralWieland International