PCB CONNECTORS 

wiecon® 

Smart, pluggable solutions for your PCB. PCB connectors make the device easier to handle during wiring and device replacement. The choice of connection technology allows solutions for a wide variety of applications. Labeling and coding make the assignment for wiring much easier.

wiecon_Leiterplattensteckverbinder

SAFE, compact, highly functional

These PCB terminals are ideal for building and HVAC technology, with a compact design and the benefit of pluggability. You also have a choice of connection technology within a grid. 

If various connection technologies are applied, it may also be possible to use the same housing dimensions in the same grid.

TECHNICAL DATA 

Cable cross-sections 0,14 mm² to 4 mm²
For currents up to12 A
For voltages up to 1000 V
Connection technologyScrew, tension spring, push-in connection
Spacings 2,5 mm to 7,62 mm
Can be arranged in a gridYes
Can be coded Yes
No Flame variants available Yes

DOWNLOADS

wiecon® - PCB Terminals and Connectors - Catalog

0550.1 | 13 MB

AT A GLANCE - Brochure

0580.1 | 6 MB

CONTACT

Do you need further product information? 
Please contact our experts.

Call: +49 951 9324 991
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
BackSolutionsAll solutions at a glanceApplications with low protection classApplications with high protection class